Reductor sin fin corona VH+

  • VH+ worm gearbox with hollow shaft, keywayed.

  • VH+ worm gearbox with shrink disc

  • VH+ worm gearbox with integrated planetary input stage for higher ratios

Par potente y suavidad de funcionamiento

El reductor sin fin corona VH+ con eje hueco y juego torsional reducido de ≤ 2 arcmin destaca por su rodamiento de salida perfectamente dimensionado para la absorción de elevadas fuerzas axiales y radiales. El reductor es, por tanto, perfecto para las altas velocidades de entrada.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN S.L.U. - Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4

WITTENSTEIN S.L.U.

Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4

08820 Prat de Llobregat

+34 93 479 1305

+34 93 478 7636

www.wittenstein.es

  • Technical data
  • Options
Product type 

VH+

Version MF
Ratio 4 - 400
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced
≤ 2

Max. torqueT2a [Nm]74 - 1505
Max. input speedn1Max [rpm]6000
Torsional rigidityCt21 [Nm/arcmin]153
Max. tilting momentM2KMax [Nm]3059

c) In relation to reference sizes

Output shape 
Hollow shaft interface
Keyed hollow shaft
Output on both sides
Input shape 
Motor-mounted
Characteristic 
Food-grade lubrication
Corrosion resistant
Accessory (please refer to the product pages for further information) 
Shrink disc

Product highlights

Strong performance

The VH+ worm gearbox convinces with a strong performance in economical standard applications in cyclic and continuous operation.

No stick-slip-effect

The stick-slip effect is not an issue in applications with the VH+ thanks to the perfected hollow-flank toothing.

High flexibility

In addition to the hollow shaft, the worm gearboxes are also available in a corrosion-resistant design.

Constant low backlash

Constant low backlash over the entire service life affords consistent high quality with high positioning accuracy.

Radial shaft seal

  • Very long service life
  • Optimized for continous operation

Hollow-flank toothing

  • High accuracy of torsional backlash throughout the entire service life
  • High efficiency and extremely high power density

Input bearing

  • Bearing package for absorbing axial and radial forces
  • very well suited for high input speeds

Metal bellows coupling

  • Completely backlash-free
  • Fatigue endurable and maintenance-free
  • Easy to mount
  • Integrated length compensation feature protects the motor

Output bearing

High overload capacity for absorbing axial and radial forces

Radial shaft seal

  • Very long service life
  • Optimized for continous operation

Hollow-flank toothing

  • High accuracy of torsional backlash throughout the entire service life
  • High efficiency and extremely high power density

Input bearing

  • Bearing package for absorbing axial and radial forces
  • very well suited for high input speeds

Metal bellows coupling

  • Completely backlash-free
  • Fatigue endurable and maintenance-free
  • Easy to mount
  • Integrated length compensation feature protects the motor

Output bearing

High overload capacity for absorbing axial and radial forces

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.