Reductor hipoidal SPK+
La precisión angular de pequeñas dimensiones con eje de salida
El reductor hipoidal de bajo juego con eje de salida compatible con SP+. Con un diseño axial corto, la serie de reductores SPK+ se utiliza en máquinas compactas. Destaca por su alta densidad de potencia con máxima precisión, par y eficiencia.
Downloads

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Taper roller bearings for absorbing axial and radial forces
Output compatible with SP+ series
Variable output connection, also rearward
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input: Length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.