Servoactuadores rotativos TPM+ DYNAMIC

  • TPM+ DYNAMIC: Outstanding dynamics, compact dimensions and extremely smooth running. Actuator with two-stage gearbox designed primarily for rotary applications

Dinámico. Más corto. Más silencioso.

Experimente una dinámica extraordinaria gracias a motores de alta tecnología con una alta densidad de potencia, un bajo momento de inercia propio y una óptima rigidez torsional. Aproveche las ventajas de su reducida longitud de montaje: Gracias a la conexión directa del motor y el reductor, y al montaje de reducido espacio de la instrumentación del motor, el TPM+ DYNAMIC es un 50 % más compacto que los motorreductores convencionales. Los reductores planetarios de alta precisión, con dentado oblicuo, trabajan con bajas vibraciones y son muy silenciosos.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN S.L.U. - Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4

WITTENSTEIN S.L.U.

Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4

08820 Prat de Llobregat

+34 93 479 1305

+34 93 478 7636

www.wittenstein.es

  • Technical data
  • Options
Product type TPM+ DYNAMIC
Ratio 16 - 91
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced

≤ 1

Max. torqueT2a [Nm]30 - 1300
Max. output speedn2Max [rpm]375
Torsional rigidityCt21 [Nm/arcmin]465
Max. tilting momentM2KMax [Nm]3280
Operating voltageUD [V DC]320/560

c) In relation to reference sizes

Holding brake
Output shape 
Flange

System output

Characteristic

 
Food-grade lubrication a) b)
Corrosion resistant a) b)
System solutions 
Linear system (rack / pinion)
Accessory (please refer to the product pages for further information) 
Coupling
Power cable, Signal cable, Hybrid cable

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Your benefits

Small footprint for your machine

The short installation length of the servo actuators enables a more compact design of your machines and plants

Improved efficiency

The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently

Enhanced productivity

The increased rigidity and dynamics generate higher output in your machine

Our know-how – your benefit

The TPM+ product family is convincing. With its dynamics, torque and torsional rigidity! In combination with extremely short overall lengths and high power density, this ensures greater operating efficiency in all your production applications.

Increased productivity and higher OEE

  • Bayonet-coupling connector for fast installation
  • External surfaces with smooth design reduce proneness to fouling

Simplified machine design and smaller footprint

High power density and short overall length for a compact machine design

Reliability and service life

Robust bearing with long service life

Increased productivity and higher OEE

  • Bayonet-coupling connector for fast installation
  • External surfaces with smooth design reduce proneness to fouling

Simplified machine design and smaller footprint

High power density and short overall length for a compact machine design

Reliability and service life

Robust bearing with long service life

WITTENSTEIN alpha in all axes

Rotary servo actuators

WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.