Servoactuadores rotativos premo® XP Line
La gama extra
- Densidad de potencia y capacidad de carga especialmente altas
- Un juego torsional muy reducido, una alta rigidez torsional y una máxima resistencia de los rodamientos de salida hacen posible un incremento del rendimiento de las máquinas con estos servoactuadores ultracompactos
- Interfaz mecánica con eje de salida, ideal para la conexión de acoplamientos o piñones
- Además del eje con forma lisa se dispone de una forma de chaveta y una forma de eje estriado
- Interfaz eléctrica con codificador absoluto monovuelta estándar HIPERFACE DSL®, inclusive seguridad funcional y conexión monocable

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Your benefits
Improved efficiency
The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently
Smaller footprint
The short installation length of the servo actuators enables a more compact design of your machine
Enhanced productivity
The increased rigidity and dynamics generate higher output in your machine
High connectivity
The wide selection of motor encoders enables connectivity to many different servo drives
Our know-how – your benefit
premo® XP Line – the extra class.
Maximum power density and load capacity, even when installation space is very restricted
Simplified machine design
- Gearbox interface with flange for compact mounting
- Reduced wiring due to single-cable technology with digital encoders
Increased productivity and higher OEE
- Less prone to fouling due to smooth surfaces and conical cover without screws
- Bayonet-coupling connector for fast installation
- Robust bearing with long service life
Safety
- Digital encoders with SIL2
- Brake with enhanced holding torque
WITTENSTEIN alpha in all axes
Rotary servo actuators
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.