TPK+ hypoidväxlar
Utrymmesbesparande vinkelprecision med utgångsfläns
Vinkelväxlar med lågt spel med kompatibel utgångsfläns TP+. Med sin korta design i axialplanet används växelserien TPK+ i kompakta maskiner. De övertygar i synnerhet genom sin höga effekttäthet, högt moment och en hög effektivitet. TPK+ HIGH TORQUE ger ännu högre moment och vridstyvhet för att uppnå högsta möjliga effekttäthet.
Downloads
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Taper roller bearings for absorbing axial and radial forces
Output compatible with TP+ series
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input:
length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.