cymex® 5 – 新款選型軟體

  • cymex® 5
  • cymex® 5 – main screen

WITTENSTEIN alpha 的工程團隊已重新研發設計了 cymex® 選型軟體。重新研發出的選型工具為各方面設定了新基準。cymex® 5 讓使用者現在能採較以往更快速、更輕鬆且更可靠的方式,為整套動力傳動系統 (應用 + 轉換 + 減速機 + 馬達) 選型和設計。其中的計算透過預先定義的標準應用而大幅簡化。由於此軟體會納入所有的重要影響要素,可幫助您選出最佳機型且效率更高的馬達。
 

cymex® 5 相關資訊

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

威騰斯坦有限公司 - 中壢區民權路四段271號1樓

威騰斯坦有限公司

中壢區民權路四段271號1樓

32054桃園市, Taiwan (R.O.C.)

+886 3 287 0191

+886 3 287 0195

www.wittenstein.tw

  • cymex® 5 sets a new benchmark
  • Premium functions
  • cymex® 5 培訓
  • cymex® 5 can define any number of axes at once: Time saving up to 60% when calculating variants

  • cymex® 5 has an intuitive Profiler: Customized position of windows and toolbars

  • cymex® 5 enables precise simulations of motions and loads: Beside the existing applications the software now also contains shifted crank, conveyor, center winder and feed roll.

  • cymex® 5 is international: The software is available in 11 different languages

  • cymex® 5 has a huge database: Over 14.000 motors and more than 8000 gearbox variations

 

 

 


cymex® 5 has a fundamentally new master-slave function
The master-slave function lets you map two electrically preloaded drives. By tensioning each other, the master and slave eliminate backlash from the drive train and increase the machine’s stiffness. Significantly higher dynamics are achieved as a result.
 

 


cymex® 5 has a unique optimizer
The complete drive train can be optimized based on the motor data. This function provides recommendations for optimizing the selected gearbox during the design phase. You profit from more efficiency and reliability. Downsizing potential is identified to help reduce the cost, and your gearbox is neither oversized nor undersized.

 

 

 

 

我們為客戶提供定期的 cymex® 5 訓練課程。我們建議您把握這項可獲得應用計算和傳動系統設計專業知識的絕佳機會。如果您有興趣參加 cymex® 5 或其他產品訓練課程,請聯絡您的業務專員或請寄電子郵件至:cymex@wittenstein.de。