润滑系统

  • Lubricator LUC+400

  • High-pressure hose
  • Gearbox lubricating pinion

完美的润滑 — 用于完美的系统

为了实现较长的使用寿命,我们的齿轮齿条系统需要充足的润滑。我们为您提供合适的润滑齿轮、紧固轴和润滑装置,可与我们的系统完美配合。

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

威腾斯坦(杭州)实业有限公司 - 天目山西路355号

威腾斯坦(杭州)实业有限公司

天目山西路355号

杭州市 311122, Zhejing, China

+86 571 8869 5852 / 5851

+86 571 8869 5850

www.wittenstein.cn

  • Lubricator LUC+ 400
  • Lubricating pinion

 

Lubricator LUC+ 400 – solution for decentralized lubrication

Your benefits:

  • Significant reduction in maintenance costs
  • Replaceable 400cc lubricant container
  • Up to 4 outputs with up to 2 different freely adjustable lubricant mixtures
  • Fully integratable into machine controls
  • Controls and power supply via machine controls
  • Differentiated fault messages via PLC
  • Lubricant volumes precisely adjustable to the application (minimal volume lubricant)
  • Minimal current input


The lubricant is supplied to the lubricating pinion by means of a high-pressure plastic hose suitable for a cable track.

 

 

 

Lubricating pinion – Perfectly adapted to our rack and pinion systems

The polyurethane foam lubricating pinion is supplied with a preset quantity of grease via a lubricator or central lubricating system. This ensures an optimal lubricating film on the rack and pinion. In addition to the supply of lubricant, the lubricating pinion also ensures cleaning of the open toothing.

Your benefits:

  • Long service life for the lubricating pinion thanks to open-pore polyurethane foam
  • Uniform application of lubricant onto the teeth
  • Compact design

Depending on your design requirements, you can choose between left-hand (for rack) and right-hand (for pinion) gearing.

 

Straight-toothed lubricating pinions are also available.