alpha Linear Systems − complete drive solutions under one roof

Our unique knowledge extends from the coupling of gearboxes, motors, rack and pinion to outstanding system solutions. We offer solutions perfectly designed to meet your specific needs in terms of the smooth running, positioning accuracy and feed force of linear drives. Our innovative mounting concepts such as R-Flange and INIRA complete the systems.

Benefit from maximum performance across the board:

  • Maximum precision
  • Highest dynamics
  • Optimum rigidity
  • Maximum service life
     

Adapted to the most diverse requirements

The new Premium Linear System for applications with extremely high demands in terms of smooth running, positioning accuracy and feed force replaces the existing Performance and High Performance Linear Systems. Appropriately scaled Advanced Linear Systems and Value Linear Systems are offered alongside our Premium Linear Systems for other feed force, positioning accuracy and smooth running requirements.


Benefits across the board

Linear systems of WITTENSTEIN alpha are suitable for a wide range of applications and industries. New standards and advantages have been achieved in the following areas:

Smooth running

Our linear systems fulfill a variety of requirements in terms of smooth running. We offer you the optimum system solution whatever the application.

Positioning accuracy

Extreme precision – both in a single drive and in a master-slave configuration for maximum design freedom.

Feed force

Our linear systems are designed to transfer maximum feed forces.

Power density

Realization of very high efficiency and maximum power density.

Rigidity

Exceptional linear system rigidity for even greater dynamics and precision

Ease of installation

Simple mounting owing to innovative installation processes, tools and accessories.

Scalability

Perfectly matched components as well as perfect integration in the drive train.

Structural design

alpha Linear Systems are available in different sizes, power categories and segments – optimally adapted to your requirements.

Services

We pledge to support you from the initial concept design through dimensioning to the installation and commissioning of your linear system.

The optimal linear system for every requirement

Value Linear Systems

The Value Linear Systems are adapted to linear applications in the Value Segment with comparatively low requirements in terms of smooth running, positioning accuracy and feed force. Typical fields of application include wood working machinery, plasma cutting systems and automation.

Value Linear Systems

Advanced Linear Systems

These systems are adapted to applications with average to high demands in terms of smooth running, positioning accuracy and feed force.
Typical fields of application include wood, plastic and composite machining, machining centers and automation.

Advanced Linear Systems

Premium Linear Systems

The Premium Linear Systems are adapted specifically to applications with extremely high demands in terms of smooth running, positioning accuracy and feed force. They offer drives with an outstanding power density, maximum linear system rigidity and extreme precision both in a single drive and master/slave configuration for maximum design freedom. The option of downsizing also offers savings potential in the drive train. 

Typical fields of application include laser machines, wood, plastic and composite machining centers, cutting machine tools, e.g. HSC milling machines as well as highly dynamic precision handling applications.

Premium Linear Systems


The alpha preferred linear system –
the best of each segment

Our preferred linear systems are optimized in terms of the degree of utilization of the individual components as well as the feed force, feed speed and rigidity, and are specially selected for the Value, Advanced and Premium segments. The time-consuming search for the most suitable components for your particular application is now a thing of the past.


You can find your optimum system, including all key technical data and order information, in our catalog.

 


Linear Systems with planetary gearbox

  • Premium Linear System with XP+ planetary gearbox and innovative rack INIRA®

  • Premium Linear System with RP+  planetary gearbox and innovative rack INIRA®

  • Advanced Linear System with SP+ planetary gearbox

  • Advanced Linear System with TP+ planetary gearbox 

  • Value Linear System with NPR planetary gearbox

INIRA® – The revolution in rack assembly

INIRA® stands for simple, safe and efficient installation of racks. This innovative installation method sets new standards and saves considerable time.

Learn more

alpha Linear Systems in the application

  • Plasma cutting system

    The Value Linear System with NPR for use e.g. in plasma cutting systems, water jet cutting systems, simple laser cutting machines or even pipe bending machines with up to 8,000 N /drive train.


    Usage of planetary gearbox NPR with integrated R-flange for simple design and assembly.

  • Welding robot

    The Value Linear System with NPR and NVS are used in automation portals, welding robots, pick and place robots, 7th axis, etc.


    Usage of planetary gearbox NPR with integrated R-flange for simple design and assembly.


    Usage of worm gear NVS.

  • Wood working machine

    The Advanced Linear System with SP+ and associated right-angle versions is used predominantly as a single drive within a range of up to 12,000 N/drive.


    Usage of planetary gearbox SP+. Optionally available with INIRA®.

  • 7th Axis

    The Advanced Linear System with TP+ or TP+ HIGH TORQUE and associated right-angle versions is used as a single drive or master/slave drive within a range of up to 21,000 N/drive.


    Usage of hypoid gearbox TPK+. Optionally available with INIRA®.

  • Flated laser

    The Premium Linear System with XP+ and associated rightangle and actuator versions is used predominantly as a single drive within a range of up to 11,000 N/drive.


    Usage of planetary gearbox XP+  for a maximum feed force, power density and system reliability.

  • Portal milling machine

    The Premium Linear System with RP+ and associated right-angle and actuator versions is mostly used in an electrically braced master/slave configuration in machine tools, allowing feed forces of up to 113,000 N / drive.


    Usage of planetary gearbox RP+  as Gantry master/slave for high-precision machines and moving lage masses.


    Usage of planetary gearbox RP+  as Master/slave for high-precision machines.

cymex® 5 – Quick selection of the linear system

cymex® 5 allows you to select the most suitable system quickly and easily based on your personal linear drive train requirements. Predefined preferred linear systems have already been optimized in terms of the feed force, feed speed, rigidity and degree of utilization of the individual components, and can be adapted according to individual requirements if needed.
More to cymex® 5