• Plasma cutting system

    The Value Linear System with NPR for use e.g. in plasma cutting systems, water jet cutting systems, simple laser cutting machines or even pipe bending machines with up to 8,000 N /drive train.


    Usage of planetary gearbox NPR with integrated R-flange for simple design and assembly.

  • Welding robot

    The Value Linear System with NPR and NVS are used in automation portals, welding robots, pick and place robots, 7th axis, etc.


    Usage of planetary gearbox NPR with integrated R-flange for simple design and assembly.


    Usage of worm gear NVS.

  • Wood working machine

    The Advanced Linear System with SP+ and associated right-angle versions is used predominantly as a single drive within a range of up to 12,000 N/drive.


    Usage of planetary gearbox SP+. Optionally available with INIRA®.

  • 7th Axis

    The Advanced Linear System with TP+ or TP+ HIGH TORQUE and associated right-angle versions is used as a single drive or master/slave drive within a range of up to 21,000 N/drive.


    Usage of hypoid gearbox TPK+. Optionally available with INIRA®.

  • Flated laser

    The Premium Linear System with XP+ and associated rightangle and actuator versions is used predominantly as a single drive within a range of up to 11,000 N/drive.


    Usage of planetary gearbox XP+  for a maximum feed force, power density and system reliability.

  • Portal milling machine

    The Premium Linear System with RP+ and associated right-angle and actuator versions is mostly used in an electrically braced master/slave configuration in machine tools, allowing feed forces of up to 113,000 N / drive.


    Usage of planetary gearbox RP+  as Gantry master/slave for high-precision machines and moving lage masses.


    Usage of planetary gearbox RP+  as Master/slave for high-precision machines.