alpha Value Line – Individual Talents

  • NP – Planetary gearhead with LP+ output geometry

  • NPL – Planetary gearhead with LP+ output geometry

  • NPR – Planetary gearhead with new output geometry – Adapted for linear applications

  • NPS – Planetary gearhead with SP+ output geometry

  • NPT – Planetary gearhead with TP+ output geometry

The alpha Value Line is universally suitable: it represents the most economical solution whatever the requirements for driving any axis in virtually any industry. Each input or output interface for the alpha Value Line was developed as a compatible add-on for WITTENSTEIN alpha‘s existing high-end portfolio. You profit from maximum design, mounting and operating flexibility.

Learn more

Quick online sizing

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Straße 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Straße 1

97999 Igersheim

  • Your benefits
  • Technical data
  • Options
Features NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Power density ++ ++ ++ ++ ++

Positioning accuracy

+ + + + +
High input speed ++ ++ ++ ++ ++
Torsional rigidity ++ ++ ++ ++ ++
Space-saving design + + + ++ +
Application NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Cyclic applications (DC ≤ 60%)
Continuous operation (DC ≥ 60%)  
For high axial and radial forces    

 

    NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Ratio i 3 - 100 3 - 100 3 - 100 3 - 100 3 - 100

Max. torsional backlash

jt [arcmin] Standard ≤ 8 Standard ≤ 8 Standard ≤ 8 Standard ≤ 8 Standard ≤ 8
             
Max. torque
(max. 1000 cycles per hour)
T [Nm] 800 800 800 800 800
Max. input speed n1Max [rpm] 10000 8000 8000 10000 8000

 

 

  NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Output type          
Smooth output shaft  
Keywayed output shaft  
Output shaft with splined shaft    
Output flange        
input type          
Motor mounted version
Design          
HIGH TORQUE
Food grade lubrication a) b)
Accessories          
Couplings
Rack  
Pinion  
B5-flange        

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha