LP+ Generation 3 planetary gearbox

  • LP+ Generation 3 planetary gearbox with output shaft
  • Value Linear Systems with planetary gearbox LP+ Generation 3, pinion and Value Class rack

Economical multitalent

The low backlash planetary gearbox LP+ Generation 3 with output combines maximum quality with economical precision.

A new version for this product is available. Successor product: NP.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options
FeaturesLP+ Generation 3
MF-version
Power density++

Positioning accuracy

+
High input speed++
Torsional rigidity+
Space-saving design++
  LP+ Generation 3
MF-version
Ratioi3 - 100
Number of sizes 5

Max. torsional backlash

jt [arcmin]Standard ≤ 8
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm]13 - 500
Max. input speedn1Max [rpm]8000
 LP+ Generation 3
MF-version
Output type 
Smooth shaft
Shaft with key
Flange 
input type 
Motor mounted version
Design 
Food grade lubrication a) b)
Accessories 
Couplings
Rack
Pinion
Belt pulley 
B5-flange

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha