LP+ / LPB+ Generation 3 planetary gearboxes

  • LP+ Generation 3 planetary gearbox with output shaft
  • LPB+ Generation 3 planetary gearbox with output flange
  • LPB+ Generation 3 planetary gearbox with belt pulley
  • Economy System with planetary gearbox LP+ Generation 3, pinion and Value Class rack
  • Motor mounting LPB+ planetary gearbox

Economical multitalent

Low backlash planetary gearboxes with output shaft or output flange. The LP+/LPB+ Generation 3 gearbox series combines maximum quality with economical precision.The LPB+ Generation 3 is especially suitable for compact belt drives.

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

FeaturesLP+ Generation 3
MF-version
LPB+ Generation 3
MF-version
Power density++++

Positioning accuracy

+++
High input speed++++
Torsional rigidity+++
Space-saving design+++++

 

  LP+ Generation 3
MF-version
LPB+ Generation 3
MF-version
Ratioi3 - 1003 - 100
Number of sizes 53

Max. torsional backlash

jt [arcmin]Standard ≤ 8Standard ≤ 8
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm]13 - 50037 - 305
Max. input speedn1Max [rpm]80006000

 

 LP+ Generation 3
MF-version
LP+ Generation 3
MF-version
Output type  
Smooth shaft 
Shaft with key 
Flange 
input type  
Motor mounted version
Design  
Food grade lubrication a) b)
Accessories  
Couplings 
Rack 
Pinion 
Belt pulley 
B5-flange 

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha