NP / NPL / NPS / NPT / NPR – Individual Talents

  • NP – Planetary gearbox with LP+ output geometry
  • NPL – Planetary gearbox with LP+ output geometry
  • NPR – Planetary gearbox with new output geometry – Adapted for linear applications
  • NPS – Planetary gearbox with SP+ output geometry
  • NPT – Planetary gearbox with TP+ output geometry

The alpha Value Line is universally suitable: it represents the most economical solution whatever the requirements for driving any axis in virtually any industry. Each input or output interface for the alpha Value Line was developed as a compatible add-on for WITTENSTEIN alpha‘s existing high-end portfolio. You profit from maximum design, mounting and operating flexibility.

Learn more

Quick online sizing

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options
FeaturesNP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Power density++++++++++

Positioning accuracy

+++++
High input speed++++++++++
Torsional rigidity++++++++++
Space-saving design++++++
ApplicationNP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Cyclic applications (DC ≤ 60%)
Continuous operation (DC ≥ 60%) 
For high axial and radial forces  
  NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Ratioi3 - 1003 - 1003 - 1003 - 1003 - 100
Number of sizes 54454

Max. torsional backlash

jt [arcmin]Standard ≤ 8Standard ≤ 8Standard ≤ 8Standard ≤ 8Standard ≤ 8
Max. torqueT [Nm]18 - 80080051 - 80018 - 70051 - 800
Max. input speedn1Max [rpm]1000080008000100008000
 NP
MF-version
NPS
MF-version
NPL
MF-version
NPT
MF-version
NPR
MF-version
Output type     
Smooth shaft 
Shaft with key 
Splined shaft (DIN 5480)  
Flange    
input type     
Motor mounted version
Design     
HIGH TORQUE
Food grade lubrication a) b)
Accessories     
Couplings
Rack 
Pinion 
B5-flange    

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha