SP+ Planetary gearboxes

  • SP+ planetary gearbox with output shaft
  • SP+ planetary gearbox with RMS pinion
  • Advanced Linear System with SPplanetary gearbox 
  • SP+ planetary gearbox with splined shaft
  • SP+ planetary gearbox in corrosion-resistant design
  • SP+ planetary gearbox with metal bellows coupling
  • Motor mounting alpha Advanced Line / alpha Premium Line Planetary gearboxes

The standard version of these low-backlash planetary gearboxes with output shaft is ideally suited for high positioning accuracy and highly dynamic cyclic operation. The SP+ HIGH SPEED is particularly well suited for applications with maximum speeds during continuous operation.

Quick online sizing

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options
FeaturesSP+
MF-version
SP+ HIGH SPEED
MC-version
SP+ HIGH SPEED
MC-L-version
ApplicationCyclic applications (DC ≤ 60%)Continuous operation (DC ≥ 60%)Continuous operation (DC ≥ 60%)

Positioning accuracy
(e.g. clamped drives)

++++
Highly dynamic applications++++
High input speed++++++
Temperature-sensitive applications++++++
Low no-load running torque++++++

 

  SP+
MF-Version
SP+ HIGH SPEED
MC-Version
SP+ HIGH SPEED
MC-L-Version
Ratio c)i3 - 1003 - 1003 - 10
Number of sizes 765

Max. torsional backlash c)

jt [arcmin]Standard
≤ 3
Standard
≤ 4
Standard
≤ 4
  Reduced
≤ 1
Reduced
≤ 2
Reduced
≤ 2
Torsional rigidityCt21 [Nm/arcmin]3,5 - 55010 - 55031 - 550
Max. torqueT [Nm]48 - 570068 - 3600180 - 3600
Max. input speedn1Max [rpm]850060006000
Max. tilting momentM2KMax [Nm]152 - 5000236 - 500072 - 310

 c) In relation to reference sizes

 SP+
MF-Version
SP+ HIGH SPEED
MC-Version
SP+ HIGH SPEED
MC-L-Version
Output type   
Smooth shaft
Shaft with key
Splined shaft (DIN 5480) ✔
Mounted shaft ✔
Input type   
Motor-mounted
Self-contained version  
Characteristic   
ATEX a) 
Food-grade lubrication a) b)
Corrosion resistant a) b)
Optimized mass moment of inertia a)
System solutions
Linear system (rack / pinion)
Accessories
(please refer to the product pages for further options)
   
Coupling
Shrink disk

 

a) Power reduction: technical data available upon request
b) Please contact WITTENSTEIN alpha