LPK+ bevel gearboxes

  • LPK+ bevel gearbox with output shaft
  • LPK+ bevel gearbox with output shaft and pinion

The LPK+ is the combination of right-angle and planetary gearbox with output shaft for economical applications.

A new version for this product is available. Successor product: NPK.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options
FeaturesLPK+
MO-version
Power density++

Positioning accuracy

++
High input speed++
Torsional rigidity+
Space-saving design++
  LPK+
MO-version
Ratioi3 - 100
Number of sizes 5

Max. torsional backlash

jt [arcmin]Standard ≤ 12
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm]11 - 450
Max. input speedn1Max [rpm]5000
 LPK+
MO-version
Output type 
Smooth shaft
Shaft with key
Flange 
input type 
Motor mounted version
Design 
Food grade lubrication a) b)
Accessories 
Couplings
Rack
Belt pulley 
B5-flange

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha