RPC+ bevel gearbox

  • RPC+ bevel gearbox with flange
  • Premium Linear System with RPC+ bevel gearbox and innovative rack INIRA®
  • RPC+ bevel gearbox with pinion
  • Motor mounting alpha Advanced Line / alpha Premium Line Right-angle gearboxes

High precision and low ratios around the corner

The RPC+ is primarily characterized by low gear ratios (ratio 1 and 2) in the right-angle section. Consequently, right-angle and planetary gear­head combinations can achieve the same low ratios as planetary gearboxes. The product design has a positive influence on temperature development in the gearbox and reduces overall heat development in the system as a result. The overall system achieves a higher degree of po­sitioning accuracy as a consequence.

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.
 

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

  FeaturesRPC+
 MA-Version
Power density++++
Positioning accuracy
(z.B. clamped drives)
++++
Highly dynamic applications+++
Torsional rigidity++++
Space-saving design++++
Easy assembly++++

 

 

  RPC+
MA-Version
Ratioi22 - 55
Number of sizes3
 

Max. torsional backlash

 
jt [arcmin]Standard ≤ 1,3
Torsional rigidityCt21 [Nm/armin]194 - 1171
Max. torqueT [Nm]1400 - 7535
Max. input speedn1Max [rpm]4500
Max. tilting momentM2KMax [Nm]34000

 

 RPC+
MA-Version
Output type 
Flange
System output
Input type 
Motor-mounted version
Design 
Food-grade lubrication a) b)
Accessories 
Rack
Pinion

 

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha