RPK+ hypoid gearbox

  • RPK+ hypoid gearbox with flange
  • RPK+ hypoid gearbox with pinion
  • Premium Linear System with RPK+ hypoid gearbox and innovative rack INIRA®
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

Power and precision in a compact design

The Premium planetary gearbox RP+ are now available in a right-angle version RPK+ with hypoid gearing. The axis offset of hypoid gearboxes allows both higher ratios in one section (ratio i = 3 – 10) as well as higher torques compared to bevel gearboxes.The high torque density allows for an extremely compact, space-saving design. The mesh frequency and high torsional rigidity of the gearbox are also extremely impressive since they ensure a higher degree of positioning accuracy and extremely smooth operation.

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

Features RPK+
MA-Version
Power density++++
 

Positioning accuracy
(z.B. clamped drives)

 
++++
Highly dynamic applications+++
Torsional rigidity++++
Space-saving design++++
Easy assembly++++

 

  RPK+
MA-Version
Ratioi48 - 5500
Number of sizes 4

Max. torsional backlash

jt [arcmin]Standard
≤ 1,3
Torsional rigidityCt21 [Nm/armin]202 - 1901
Max. torqueT2α [Nm]1100 - 10540
Max. input speedn1Max [rpm]7500
Max. tilting momentM2KMax [Nm]34000

 

 RPK+
MA-Version
Output type 
Flange
System output
Input type 
Motor-mounted version
Design 
Food-grade lubrication a) b)
Accessories 
Rack
Pinion

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha