TK+ hypoid gearboxes

  • TK+ hypoid gearbox with output flange and hollow shaft

  • TK+ hypoid gearbox in corrosion-resistant design

  • TK+ hypoid gearbox with pinion

  • TK+ hypoid gearbox with metal bellow coupling

  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

Space-saving right-angle precision with output flange

The representatives of our versatile hypoid gearboxes with TP+ compatible output geometry and optional hollow shaft. TK+ gearboxes are appreciated for their high precision and efficiency as well as the possibility to combine different options for the gearbox output. With an optional planetary pre-stage it is possible to reach highest input speeds.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Technical data
  • Options
Product type TK+
Version MF
Ratio 3 - 100
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 4

Reduced

Max. torqueT2a [Nm]20 - 768
Max. input speedn1Max [rpm]7500
Torsional rigidityCt21 [Nm/arcmin]99
Max. tilting momentM2KMax [Nm]3213

c) In relation to reference sizes

Output shape 
Flanged hollow shaft

Output on both sides

Input shape 
Motor-mounted
Characteristic 
ATEX (2014/34/EU) a)
Food-grade lubrication a) b)
Corrosion resistant a) b)
System solutions 
Linear system (rack / pinion)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Speed

High speeds increase machine output.

Compactness

The right-angle design allows for shorter machine concepts due to being short in the axial plane.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Hollow shaft

The hollow shaft grants maximum flexibility in the machine design.

Taper roller bearings for absorbing axial and radial forces

Output compatible with TP+ series

Variable output connection, also rearward

High-quality hypoid gearing for a higher torque and smoother operation

Metal bellows coupling at the input: length compensation to protect the motor bearing

Taper roller bearings for absorbing axial and radial forces

Output compatible with TP+ series

Variable output connection, also rearward

High-quality hypoid gearing for a higher torque and smoother operation

Metal bellows coupling at the input: length compensation to protect the motor bearing

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.