XPC+ bevel gearbox

  • XPC+ bevel gearbox with smooth shaft

  • Premium Linear System with XPC+ bevel gearbox with slotted holes and innovative rack INIRA®
  • XPC+ bevel gearbox with slotted holes and pinion
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

Compact and powerful

The XPC+ bevel gearbox is distinguished by small reduction ratios (i=1 and 2) in the right-angle stage. The product structure has a positive impact on temperature development at the gear­head, so that less heat builds up in the system. The outcome: higher positioning accuracy for the system as a whole.

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.
 

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

  FeaturesXPC+
 MF-Version
Power density++++
Positioning accuracy
(e.g. clamped drives)  
++++
Highly dynamic applications+++
Torsional rigidity++++
Space-saving design++++
Easy assembly++++

 

 

  XPC+
MF-Version
Ratioi4 - 20
Number of sizes5
 

Max. torsional backlash

 
jt [arcmin]Standard ≤ 4 /
Reduced ≤ 2
Torsional rigidityCt21 [Nm/armin]3,1 - 215
Max. torqueT [Nm]48 - 2646
Max. input speedn1Max [rpm]6000
Max. tilting momentM2KMax [Nm]3256

 

 XPC+
MF-Version
Output type 
Smooth shaft
Shaft with key
Splined shaft (DIN 5480)
Blind hollow shaft
System output
Input type 
Motor-mounted version
Design 
Food-grade lubrication a) b)
Accessories 
Coupling
Rack
Pinion
Shrink disc

 

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha