XPK+ hypoid gearbox

  • XPK+ hypoid gearbox with output shaft

  • Premium Linear System with XPK+ hypoid gearbox with slotted holes and innovative rack INIRA®
  • XPK+ hypoid gearbox with pinion and slotted holes
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

Power and precision in a compact design

The Premium planetary gearbox are now available in a right-angle version XPK+ with hypoid gearing. The axis offset of hypoid gearboxes allows both higher ratios in one section (ratio i = 3 – 10) as well as higher torques compared to bevel gearboxes.The high torque density allows for an extremely compact, space-saving design. The mesh frequency and high torsional rigidity of the gearbox are also extremely impressive since they ensure a higher degree of positioning accuracy and extremely smooth operation.

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de. 
 

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

  Features XPK+
 MF-Version
Power density++++
Positioning accuracy
(e.g. clamped drives)  
++++
Highly dynamic applications+++
Torsional rigidity++++
Space-saving design++++
Easy assembly++++

 

 

  XPK+
MF-Version
Ratioi12 - 1000
Number of sizes4
 

Max. torsional backlash

 
jt [arcmin]Standard ≤ 4 /
Reduced ≤ 2
Torsional rigidityCt21 [Nm/armin]11 - 226
Max. torqueT [Nm]80 - 2520
Max. input speedn1Max [rpm]7500
Max. tilting momentM2KMax [Nm]3256

 

 XPK+
MF-Version
Output type 
Smooth shaft
Shaft with key
Splined shaft (DIN 5480)
Blind hollow shaft
System output
Input type 
Motor-mounted version
Design 
Food-grade lubrication a) b)
Accessories 
Coupling
Rack
Pinion
Shrink disc

 

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha