LP+ / LPB+ Generation 3 planetary gearheads

  • LP+ Generation 3 planetary gearhead with output shaft

  • LPB+ Generation 3 planetary gearhead with output flange

  • LPB+ Generation 3 planetary gearhead with belt pulley

  • Economy System with planetary gearhead LP+ Generation 3, pinion and Value Class rack

  • Motor mounting LPB+ planetary gearhead

Economical multitalent

Low backlash planetary gearheads with output shaft or output flange. The LP+/LPB+ Generation 3 gearhead series combines maximum quality with economical precision.The LPB+ Generation 3 is especially suitable for compact belt drives.

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Straße 1

+49 7931 493-10800

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features LP+ Generation 3
MF-version
LPB+ Generation 3
MF-version
Power density ++ ++

Positioning accuracy

+ ++
High input speed ++ ++
Torsional rigidity + ++
Space-saving design ++ +++

 

 

    LP+ Generation 3
MF-version
LPB+ Generation 3
MF-version
Ratio i 3 - 100 3 - 100

Max. torsional backlash

jt [arcmin] Standard ≤ 8 Standard ≤ 8
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 13 - 500 37 - 305
Max. input speed n1Max [rpm] 8000 6000

 

 

  LP+ Generation 3
MF-version
LP+ Generation 3
MF-version
Output type    
Smooth output shaft  
Keywayed output shaft  
Output flange  
input type    
Motor mounted version
Design    
Food grade lubrication a) b)
Accessories    
Couplings  
Rack  
Pinion  
Belt pulley  
B5-flange  

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha