XP+ Planetary Gearhead

  • XP+ planetary gearhead with smooth shaft

  • XP+ planetary gearhead with pinion and slotted holes

  • Premium Linear System with XP+ planetary gearhead with slotted holes and innovative rack INIRA®

Perfection in new dimension

The XP+ with specially designed output and extremely compact design offers new dimensions in power transmission that far exceed industry standards. The optimized interfaces on the output can generate much higher torques that directly benefit your application. The XP+ impresses with maximum power density,

- if you require an even more compact drive

- if you wish to enhance the performance of your machine

- if you require high-performance linear systems

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.


Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Straße 1

+49 7931 493-10800

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features XP+
MF-Version / MC-Version
Power density ++++
Positioning accuracy
(e.g. clamped drives)
++++
Highly dynamic applications +++
Torsional rigidity ++++
Space-saving design ++++
Easy assembly ++++

 

 

    XP+
MF-Version / MC-Version
Ratio i 3 - 100
Number of sizes 5

Max. torsional backlash

jt [arcmin] Standard
≤ 3
    Reduced
≤ 1
Torsional rigidity Ct21 [Nm/arcmin] 5 - 290
Max. torque T [Nm] 42 - 3840
Max. input speed n1Max [rpm] 8500
Max. tilting moment M2KMax [Nm] 3256

 

  XP+
MF-Version / MC-Version
Output type  
Smooth shaft
Shaft with key
Splined shaft (DIN 5480)
Blind hollow shaft
System output with pinion
Input type  
Motor-mounted version
Design  
Food-grade lubrication
Optimized mass inertia
Accessories  
Coupling
Rack
Pinion
Shrink disc

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha