XPC+ bevel gearhead

  • XPC+ bevel gearhead with smooth shaft

  • Premium Linear System with XPC+ bevel gearhead with slotted holes and innovative rack INIRA®

  • XPC+ bevel gearhead with slotted holes and pinion

Compact and powerful

The XPC+ bevel gearhead is distinguished by small reduction ratios (i=1 and 2) in the right-angle stage. The product structure has a positive impact on temperature development at the gear­head, so that less heat builds up in the system. The outcome: higher positioning accuracy for the system as a whole.

Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Straße 1

+49 7931 493-10800

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features XPC+
 MF-Version
Power density ++++
Positioning accuracy
(e.g. clamped drives)
++++
Highly dynamic applications +++
Torsional rigidity ++++
Space-saving design ++++
Easy assembly ++++

 

 

    XPC+
MF-Version
Ratio i 4 - 20
Number of sizes 5

Max. torsional backlash

jt [arcmin] Standard ≤ 4 /
Reduced ≤ 2
Torsional rigidity Ct21 [Nm/armin] 3,1 - 215
Max. torque T [Nm] 48 - 2646
Max. input speed n1Max [rpm] 6000
Max. tilting moment M2KMax [Nm] 3256

 

  XPC+
MF-Version
Output type  
Smooth shaft
Shaft with key
Splined shaft (DIN 5480)
Blind hollow shaft
System output with pinion
Input type  
Motor-mounted version
Design  
Food-grade lubrication a) b)
Accessories  
Coupling
Rack
Pinion
Shrink disc

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha