CP planetary gearhead

  • CP planetary gearhead

  • Motor mounting CP planetary gearhead

Economical entry-level model

The low backlash planetary gearhead with output shaft. This economical entry level model is suitable for simple applications. The CP impresses through its quality, availability, and reliability.

Downloads

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options
Features alphira®
MO-version
Power density +

Positioning accuracy

+
High input speed ++
Torsional rigidity +
Space-saving design ++
Low weight +++
    alphira®
MO-version
Ratio i 4 - 100

Max. torsional backlash

jt [arcmin] Standard ≤ 20
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 10,5 - 200
Max. input speed n1Max [rpm] 8000
  alphira®
MO-version
Output type  
Keywayed output shaft
input type  
Motor mounted version
Design  
Food grade lubrication
Accessories  
Couplings
B5-flange