V-Drive servo worm gearheads: Maximum power density

With its three product variants, the new servo worm gearhead series from WITTENSTEIN alpha leaves nothing to be desired as far as performance, smooth running and flexibility are concerned. A suitable solution exists for any specified torsional backlash greater than 2 arcmin. Attributes such as maximum economy in all axes, maximum torque density and constant, low torsional backlash throughout the service life are common to all of the gearheads.

V-Drive Basic, V-Drive Value and V-Drive Advanced: these servo worm gearheads give you best-in-class precision – tailored precision up to ≤ 2 arcminutes for a variety of applications. You profit from rapid availability as well as optimal reliability and maximum economy throughout a lifespan of more than 20,000 hours. Ideal contact conditions and high quality lubricants guarantee more than 95 percent efficiency for these German-built gearheads at full load.


V-DRIVE BASIC – THE QUIET ENDURANCE RUNNER

V-DRIVE BASIC – THE QUIET ENDURANCE RUNNER

Servo worm gearheads with output shaft and hollow shaft. The gearing of the V-Drive Basic was specifically developed to minimize the noise level in S1 operation. It also convinces with optimal value for money and short delivery times.

Read more

V-DRIVE VALUE – THE ECONOMICAL ALL-ROUNDER

V-DRIVE VALUE – THE ECONOMICAL ALL-ROUNDER

Low backlash servo worm gearheads with output shaft and hollow shaft. The V-Drive Value impresses with its high power density and medium torsional backlash. It is especially suitable for economical applications in continuous operation.

Read more

V-DRIVE ADVANCED – THE FLEXIBLE POWERHOUSE

V-DRIVE ADVANCED – THE FLEXIBLE POWERHOUSE

Servo worm gearheads with the solid shaft, hollow shaft and flanged hollow shaft types. The V-Drive Advanced impresses with its high power density and low torsional backlash. It is especially suitable for continuous duty applications.

Read more

THE RIGHT PERFORMANCE FOR EACH AXIS

THE RIGHT PERFORMANCE FOR EACH AXIS

Flexible output versions and the option of using V-Drive Advanced and V-Drive Value with an integral planetary input stage enable more applications. You can find all important information on the V-drive servo worm gearheads – from sizes to designs – in our brochure.


The V-Drive in detail

Aluminum housing

  • Ultra-lightweight design
  • Good thermal conductivity
  • 5 sizes
  • Flexible mounting options

Involute toothing (V-Drive Basic)

  • Perfected for S1 operation and high torques
  • Smooth running
  • High power density

Hollow-flank toothing (V-Drive Value / V-Drive Advanced)

  • Constant low torsional backlash throughout its lifetime
  • High efficiency
  • Very high power density 

Metal bellows coupling

  • Completely backlash-free
  • Fatigue endurable and maintenance-free
  • Easy to mount
  • Integrated length compensation feature protects the motor

3 output types

  • Hollow shaft
  • Solid shaft
  • Flanged hollow shaft

Input bearing

  • Bearing package for absorbing axial and radial forces
  • Very well suited for high input speeds

Output bearing (V-Drive Basic)

  • High overload capacity for radial forces, optionally also for axial forces.

Output bearing (V-Drive Value / V-Drive Advanced)

  • High overload capacity for absorbing axial and radial forces.

Radial shaft seal

  • Very long service life
  • Optimized for continuous operation

Plug can be replaced with a vent screw in continuous operation

  • Ensures pressure compensation
  • Protection against leakage

Precise, reliable and economical

WITTENSTEIN alpha in all axes: the V-Drive worm gearhead family provides a flexible and comprehensive portfolio for all performance ranges. Companies in a variety of industries reap the benefits. The following are just a few examples:

Food processing and packaging machinery

Materials handling

Robotics and automation

Machine tools

High-performance worm gearheads: the V-Drive series

WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application. The newly developed V-Drive Basic complements the V-Drive Advanced and the V-Drive Value, rounding off our extensive and flexible portfolio for all performance ranges:


SIZING ASSISTANT – The optimum gearhead within seconds

Are you looking for a quick and easy route to the optimum drive solution?


Our SIZING ASSISTANT suggests the most suitable gearhead from the WITTENSTEIN alpha portfolio based on your application data or the required motor.

SIZING ASSISTANT