UpGreat!

The new NTP – Qualified for more Value

The new NTP planetary gearbox with output flange of the alpha Value Line uses the familiar output geometry of the TP+ gearbox. The reinforced roller bearings on the output allow very high external forces. Coupled with the new toothing and the backlash of ≤ 5 arcmin, the NTP offers unique performance parameters for this product segment. 

Thanks to a wide range of ratios, the NTP planetary gearbox is suitable for the most diverse applications. 


The new NTP planetary gearbox

Benefits for your application

Improved repeat accuracy

With backlash ≤ 5 arcmin, the new toothing class of the product allows it to be used in applications requiring increased levels of precision.

Greater absorption of external forces

The use of more powerful roller bearings allows the NTP to absorb significantly higher external forces.

Better synchronization

The new, high-quality toothing components with revised microgeometry improve the synchronization properties of the NTP.

Reduced operating noise

As well as offering improved synchronization, the optimized toothing also has a positive impact on the operating noise of the NTP. 


Product variants of the alpha Value Line

  • NTP – flange gearbox with reinforced output bearings 

  • NP planetary gearbox with output shaft

  • NPK bevel gearbox with smooth shaft

  • NPL planetary gearbox with reinforced bearing and B14 output geometry

  • NPLK bevel gearbox with reinforced bearings and B14 output geometry  

  • NPS planetary gearbox with SP+ output geometry

  • NPSK bevel gearbox with SP+ output geometry

  • NPR planetary gearbox with slot holes for optimal rack and pinion mounting

  • NPRK bevel gearbox with slotted holes for optimum rack and pinion connection

  • NPT – planetary gearbox with TP+ output geometry

  • NPTK bevel gearbox with TP+ output geometry


Efficiency in any axis

The alpha Value Line is universally suitable: it represents the most economical solution whatever the requirements for driving any axis in virtually any industry.

  • Machine tools + manufacturing systems

    The alpha Value Line unites class-appropriate precision with continuous processing reliability and high productivity in both linear and rotary axes.

    Ball screw drives in combination with a coupling

    Linear feed axes in combination with the
    alpha Value Linear System and Linear drives in tool changers

    Rotary drives in tool changers

  • Food processing and packaging machinery

    The alpha Value Line planetary and bevel gearbox unites maximum economy with optimal flexibility in machine design, making it the ideal solution for the food processing and packaging industries.

    • Dosing, forming and portioning drives
    • Star drives
    • Product feeding 
    • Carton feeding and erecting
    • Transport axes 

    Dosing, forming and portioning drives 

  • Woodworking machinery

    The alpha Value Line planetary and bevel gearboxes are based on a modular concept which provides maximum flexibility in both linear and rotary axes.

    • Belt drives 
    • Ball screw drives 
    • Linear feed axes in combination with the Value Linear System 
    • Tool changers 
    • Machining heads
    • Clamped drives to facilitate format changes 
  • Printing and paper technology

    The alpha Value Line unites the familiar WITTENSTEIN quality with processing reliability and class-appropriate precision – the ideal solution for trouble-free printing and other continuous applications.

    Rotary drives for:

    • Unwinders and rewinders 
    • Punch drives 
    • Print modules 
    • Coating and laminating modules 
  • Robotics, automation and handling solutions

    The alpha Value Line planetary and bevel gearboxes are based on a modular concept which enables comprehensive solutions for all types of robot and auxiliary axes such as travel axes and tool manipulators.

    • Linear feed axes with a belt or rack 
    • Ball screw drives 

    Linear feed axes in combination with the Value Linear System

System solutions

NPS planetary gearbox in combination with metal bellows coupling

Metal bellows couplings are designed for the highest requirements in servo drive technology. The compact design ensures that installation space is kept to a minimum. High torsional rigidity enables precise results and dynamics.

NP planetary gearbox in combination with elastomer coupling

Elastomer couplings ensure precisely manufactured hubs and attachable intermediate elements for maximum true-running accuracy in the drive train. In addition, torque peaks and vibrations are damped to ensure superior smooth running.

NPR planetary gearbox with timing belt pulley

The solution with a timing belt pulley for simple linear feed axes – available on request.

Value Linear Systems with planetary gearboxes NP / NPL / NPS / NPR and bevel gearboxes NPK / NPLK / NPSK / NPRK

Adapted to linear applications in the mid-range and low-cost segments with medium requirements for positioning accuracy and moving force. Ideal for machine tools, for example, as well as woodworking machinery or automation systems.

Value Linear System with NPR planetary gearbox and bevel gearbox NPRK

Thanks to the slots integrated in the gearbox flange, the gearbox and mounted pinion can be easily positioned to the rack.


Low-backlash planetary and servo right-angle gearboxes for all classes

Value performance classes

WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in machine tools and manufacturing systems to packaging machinery where maximum productivity is a must. The name WITTENSTEIN alpha is synonymous with premium quality and optimal reliability, high precision and synchronization accuracy, maximum power density, a long lifetime and very simple motor mounting.


More than just gearboxes

Sizing tools

CAD POINT

Technical data and 3D data in a few clicks

Download CAD data

 

cymex® select

The new, innovative quick sizing tool

Find the right product for you

 

cymex® 5

Sizing Tool for the entire drive train.

Detailed sizing of complete drive trains

Sizing & consultation

cymex® (cyber motion explorer)

Sizing of the entire drive train

  • Detailed calculation of complete drive trains
  • Precise simulation of motion and load variables
  • Downloadable software for complex designs

Learn more about cymex®

 

Customized logistics solutions

We handle the complete shipment for you

In time-critical situations, we ensure immediate and professional pick-up as well as the fastest possible delivery of drives in need of repair.


Benefits for you:

  • Cost savings because downtime is minimized
  • Professional logistics organization
  • Reduced transport risks through customized, direct delivery

After-sales services

speedline®


Speedy deliveries

We offer you delivery of the standard SP+ , TP+ and LP+ Generation 3 series within 24 or 48 hours ex works at attractive conditions.* Benefit now from the short-term availability of our V-Drive servo worm gearbox and the alpha Value Line planetary and bevel gearboxes.


Benefits for you:

  • Minimum re-stocking times and very fast response time in case of unplanned requirements
  • Maximum reliability through transparent information flows and dependable processing

The alpha Value Line planetary and bevel gearboxes

Every detail counts

Unique modularity in this segment

With five series including five different output interfaces, the NP and NPK series offers maximum flexibility. From a simple machine connection using a B5 or B14 output flange to a flange connection or adjustment via slotted holes.

High economy

The gearboxes of the alpha Value Line are very economical to purchase, unbea¬tably efficient in operation, and mainte¬nance free over their entire service life. 

High flexibility

Modular configuration of the interfaces to the motor and to the application. The gearboxes are available with different clamping hub diameters, drive stages, design and mounting options. 

Highest power density

The HIGH TORQUE version provides gearboxes with the highest power density. 

Flexible motor connection

Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate. Large number of motor shaft diameters connectable.

Fast sizing

Efficient online sizing within seconds with cymex® select on the basis of the application data or the motor. 


Downloads & Information


Contact us

Is there anything you'd like to know about the alpha Value Line?

Do you require individual advice? If so, please contact us directly. We look forward to hearing from you!

captcha