precision meets motion
premo – rotary servo actuators
The central idea behind the first fully scalable servo-actuator platform from WITTENSTEIN is an uncom-promising flexibility from the viewpoint of the user. Motors and gearboxes with application-related graduated performance characteristics can be configured modularly to individual individual servo actuators. The result is a modular system that is significantly more versatile and more individual with regard to performance for the most diverse applications, that meets almost all the challenges of automation, integration and industry specification.

The premo servo actuator generation also opens up new dimensions in terms of performance: doubled power density on minimized installation space, increased productivity and optimized energy efficiency thanks to digital, single-cable technology provide for more freedom during planning, design and storage as well as lower investment costs.
Thanks to the modularity of the intelligent premo platform, motors and gearboxes with application-related graduated performance characteristics can be configured to individual servo actuators units.
Select from the standard lubrication with oil or grease as well as foodstuff-compatible grease and oil.
Choose from PTC or KTY.
Depending on the application and servo amplifier, windings for 320 and 560 V DC are available.
Straight or right-angled version and single-cable connection for DSL protocol.
Within the relevant line, there are different versions of output and housing flange.
In order to improve precision, the gearbox backlash can be optionally reduced.
A suitable permanent-magnet holding brake adapted to the motor power is available.
In addition to the standard version optional encoder systems with the protocols EnDAT 2.1, EnDAT 2.2, HIPERFACE®, HIPERFACE DSL® and DRIVE-CLiQ are available.
The short installation lengths of the premo servo actuators facilitate integration in tight mounting situations in different sectors.

Do you have any questions, comments, criticisms or suggestions?
If so, please contact us directly. We look forward to hearing from you!