Premium Linear Systems
Perfection in use
Our Premium Linear Systems are optimized for applications with high to very high smooth running, positioning accuracy and moving force requirements. They combine drives producing maximum power density with very high overall linear stiffness – as well as extreme precision, both in the decentralized drive and in the master-slave configuration, for unprecedented degrees of freedom in the design. The option of downsizing moreover results in significant potential savings in the drive train. The systems are suitable for use in laser machines, CNC machining centers for wood, plastic and composite materials, metal-cutting machine tools such as HSC milling machines and precise, highly dynamic handling applications.
INIRA® – The revolution in rack assembly is now available
Downloads
- WITTENSTEIN alpha in all axes (3 MB)
- alpha Linear Systems Catalog (18 MB)
- Ordering code (202 KB)
- Operating manual Linear Systems (2 MB)
- Operating manual INIRA® (3 MB)
- Assembly videos alpha Linear Systems

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)