RPK+ hypoid gearboxes
Power and precision in a compact design
The Premium planetary gearbox RP+, perfect for rack and pinion due to reinforced bearings and a special output interface, are now available in a right-angle version RPK+ with hypoid gearing. The axis offset of hypoid gearboxes allows both higher ratios in one section (ratio i = 3 – 10) as well as higher torques compared to bevel gearboxes.The high torque density allows for an extremely compact, space-saving design. The mesh frequency and high torsional rigidity of the gearbox are also extremely impressive since they ensure a higher degree of positioning accuracy and extremely smooth operation.
Please contact your respective sales engineer or contact us via mail info@wittenstein-alpha.com for further information or CAD data.
Downloads
- Technical data / Dimension sheets (1 MB)
- WITTENSTEIN alpha in all axes (3 MB)
- Catalog alpha Premium Line (17 MB)
- Ordering code / CAD data RPK+
- Technical documents (incl. operating manual) (2 MB)
- Instruction sheet: Sealing Plate (122 KB)
- Operating manual cynapse® (967 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Machine Interface
Integrated slotted holes ease up the positioning of rack and pinion while increasing the overall system rigidity through the elimination of additional plates.
Forces
Reinforced bearings withstand the highest forces – while maintaining a compact design.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Slotted holes
Integrated slotted holes reduce the design and installation requirements to a minimum
Hypoid section
High-quality hypoid section with gear ratios of i = 3 – 10 in the angle section
Metal bellows coupling
Metal bellows coupling incorporated for thermal length compensation and protection of the motor bearing
Pinion
The pinion are specially adapted to the gearbox and allow the transmission of extremely high feed forces
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.