New benchmarks in salmon processing
50% higher throughput, maximum flexibility, optimum hygiene and cleanability, total freedom from maintenance: the new servo drive concept for the BAADER 144 salmon gutting machine combines all of these benefits. Highly dynamic, compact and low-backlash TPM+ servo actuators from WITTENSTEIN alpha are responsible for this increased performance.
TPM+ dynamic servo actuator – impressive in all disciplines
The rotary actuator units used in BAADER’s machines are shipped with increased corrosion protection. They also have a special mechanical design: the connection between the precision gearbox and the synchronous servo motor is coupling-free. This enables a short installation length and simultaneously sets new benchmarks for dynamics, torque, torsional and tilting rigidity and smooth running. This power density made an equally convincing impression in BAADER’s own comparative tests. Our TPM+ had no trouble beating standard servo motors with right-angle gearboxes or timing belt side drives.