CP / CPS planetary gearbox
Geared up to Fit
Tailored to applications in the mid-range and economy segment with low to medium requirements for positioning accuracy, the CP and CPS planetary gearboxes do not fail to impress. The key benefits offered by the gearboxes are high flexibility combined with maximum efficiency.
Further information on the predecessor CP (old) can be found here.
Product highlights
High flexibility
Different output variants offer design freedom tailored to individual requirements. The flexibility on the input side also enables the realization of different motor mounting versions.
Maximum economy
The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.
Variable application connection
CPS planetary gearbox offers reduced installation space and maximum compactness thanks to a long centering as well as flange attachment for B5 mounting.
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.