CP planetary gearbox

  • CP planetary gearbox with smooth shaft

  • Motor mounting alpha Basic Line Planetary gearboxes

Geared up to Fit

Tailored to applications in the mid-range and economy segment with low to medium requirements for positioning accuracy, the CP planetary gearbox do not fail to impress. The key benefits offered by the gearboxes are high flexibility combined with maximum efficiency.

Further information on the predecessor CP (old) can be found here.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Technical data
  • Options
Product type CP
Version MF
Ratio c) 3 - 100
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 12

Max. torqueT2a [Nm]17 - 800
Max. input speedn1Max [rpm]9000

c) In relation to reference sizes

Output shape 
Smooth shaft

Shaft with key d)

Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

d) Performance reduction: Please use our sizing software cymex® for a detailed sizing. 

Product highlights

High flexibility

Different output variants offer design freedom tailored to individual requirements. The flexibility on the input side also enables the realization of different motor mounting versions.

Maximum economy

The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.

Flexible motor connection

  • Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate
  • Large number of motor shaft diameters connectable

High ratio variation

  • Large number of ratios (i=3 to i=100) 
  • Available in the common binary ratios

Various output shapes

With smooth shaft as well as shaft with key

Variety of sizes

Available in five different sizes (005 – 045)

Flexible motor connection

  • Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate
  • Large number of motor shaft diameters connectable

High ratio variation

  • Large number of ratios (i=3 to i=100) 
  • Available in the common binary ratios

Various output shapes

With smooth shaft as well as shaft with key

Variety of sizes

Available in five different sizes (005 – 045)

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.