CVH worm gearbox
The quiet endurance runner
The servo worm gearbox CVH of the V-Drive Basic family with hollow shaft. The gearing of this gearbox was specifically developed to minimize the noise level in S1 operation. It also convinces with optimal value for money and short delivery times.
Downloads
- Technical data / Dimension sheets (1 MB)
- Catalog alpha Basic Line & alpha Value Line (22 MB)
- Ordering code / CAD data CVH
- Instruction sheet: Shrink disk (1 MB)
- Technical documents (incl. operating manual) (4 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Value Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Optimized output bearings
For increased requirements for the absorption of external forces, the reinforced bearing option is used.
Specially developed toothing
The operating noise during S1 operation has been minimized by means of a specially developed toothing featuring high torques, good synchronization, and very low operating noise.
Top price/performance ratio
A top price/performance ratio is achieved with short delivery times and “made in Germany” quality.
Radial shaft seal
- Very long service life
- Optimized for continuous operation
Hollow-flank toothing
- High accuracy of torsional backlash throughout the entire service life
- High efficiency and extremely high power density
Input bearing
- Bearing package to absorb axial and radial forces
- Very well suited to high input speeds
Metal bellows coupling
- Completely backlash free
- Lifetime durable and maintenance free
- Easy assembly
- Protects the motor through thermal linear expansion compensation
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.