HDV Hygienic Design planetary gearbox
Reliably clean
Low-backlash planetary gearboxes with an output shaft in Hygienic Design. Reliable and efficient cleaning of the gearbox is a key feature of the gearbox series developed in accordance with EHEDG guidelines. The new concept gives designers unprecedented degrees of freedom to develop machines that meet the most exacting requirements for hygienic and sterile production processes.
Downloads
- Technical data / Dimension sheets (884 KB)
- Catalog alpha Basic Line & alpha Value Line (22 MB)
- Mounting kit (174 KB)
- Hygienic Design Brochure (16 MB)
- Ordering code / CAD data HDV
- Operating manual HDV / HDP+ (3 MB)
- Instruction Sheet Hygienic Design (758 KB)

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Hygienic Design
New design freedom because of direct process integration.
Cleanability
Fast, efficient and reliable cleaning. Resistant to chemical cleaning materials and desinfectants.
Sealing
Optimal sealing properties (IP69X, max. 30 bar)
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Certification
- FDA-certified materials
Surface texture
- Smooth-rolled surface made of hygienic steel 1.4404
- Electropolished surface also optionally possible
Cavity-free housing design
- No undercuts
- Large radii
- No horizontal surfaces
Maximum safety
- Triple sealing concept
- Seals resistant to cleaning agents
- IP69X (max. 30 bar)
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.