Lubricating pinion – Perfectly adapted to our rack and pinion systems
The polyurethane foam lubricating pinion is supplied with a preset quantity of grease via a lubricator or central lubricating system. This ensures an optimal lubricating film on the rack and pinion. In addition to the supply of lubricant, the lubricating pinion also ensures cleaning of the open toothing.
Your benefits:
- Long service life for the lubricating pinion thanks to open-pore polyurethane foam
- Uniform application of lubricant onto the teeth
- Compact design
Depending on your design requirements, you can choose between left-hand (for rack) and right-hand (for pinion) gearing.
Straight-toothed lubricating pinions are also available.
Lubricator LUC+ 400 – solution for decentralized lubrication
Your benefits:
- Significant reduction in maintenance costs
- Replaceable 400cc lubricant container
- Up to 4 outputs with up to 2 different freely adjustable lubricant mixtures
- Fully integratable into machine controls
- Controls and power supply via machine controls
- Differentiated fault messages via PLC
- Lubricant volumes precisely adjustable to the application (minimal volume lubricant)
- Minimal current input
The lubricant is supplied to the lubricating pinion by means of a high-pressure plastic hose suitable for a cable track.