Pinions
A pinion perfectly suited for any application
Our preferred linear systems already offer the ideal pre-selection of pinions in terms of smooth running, positioning accuracy and feed force – matched with the gearbox and rack. Furthermore, an additional wide selection of different variants are available. cymex® 5 gives you the option of selecting the perfect pinion.
Downloads
- alpha Linear Systems Catalog (20 MB)
- Operating manual Linear Systems (3 MB)

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Produkthighlights
Reliability
Factory-assembled and 100% tested pinions eliminate potential sources of error.
Linear system rigidity
Highest linear rigidity due to direct connection of pinions with small pitch circle diameter.
Positioning accuracy
The marked high point allows perfect adjustment of the gear backlash between the pinion and rack.