Advanced Linear Systems
Strong performance in the Advanced Segment
These systems are adapted to applications with medium to high smooth running, positioning accuracy and moving force requirements. They simultaneously ensure compliance with increased statutory requirements regarding machine safety. Different gearbox variants and options, such as HIGH TORQUE or HIGH SPEED, are your guarantee of the perfect system whatever the application. The systems are suitable for use in processing equipment for wood, plastic and composite materials as well as in machining centers or automation solutions.
INIRA® – The revolution in rack assembly is now available
Downloads
- alpha Linear Systems Catalog (20 MB)
- Ordering code (143 KB)
- Flyer – alpha Linear Systems (2 MB)
- Technical data / Dimension sheets (3 MB)
- Operating manual Linear Systems (3 MB)
- Operating manual INIRA® (3 MB)
- Assembly videos alpha Linear Systems

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)