LPB+ Generation 3 planetary gearboxes

  • LPB+ Generation 3 planetary gearbox with output flange
  • LPB+ Generation 3 planetary gearbox with belt pulley
  • Motor mounting LPB+ planetary gearbox

Economical multitalent

Low backlash planetary gearboxes with output shaft or output flange. The LPB+ Generation 3 gearbox series combines maximum quality with economical precision.The LPB+ Generation 3 is especially suitable for compact belt drives.

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options
FeaturesLPB+ Generation 3
MF-version
Power density++

Positioning accuracy

++
High input speed++
Torsional rigidity++
Space-saving design+++

 

  LPB+ Generation 3
MF-version
Ratioi3 - 100
Number of sizes 3

Max. torsional backlash

jt [arcmin]Standard ≤ 8
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm]37 - 305
Max. input speedn1Max [rpm]6000

 

 LPB+ Generation 3
MF-version
Output type 
Smooth shaft 
Shaft with key 
Flange
input type 
Motor mounted version
Design 
Food grade lubrication a) b)
Accessories 
Couplings 
Rack 
Pinion 
Belt pulley
B5-flange 

 

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha