NPR planetary gearbox
Individual Talents
The NPR planetary gearbox, another member of the alpha Value Line, is designed for applications with average demands in terms of positioning accuracy. The NPR particularly impresses with its slotted holes in the output flange and is perfect for rack and pinion mounting.
![WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1](/fileadmin/Meta-Visuals/BU-Logos/logo-wittenstein-alpha.png)
WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product Highlights
Two-piece clamping hub system of the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees best synchronization properties
Output shape
- Available with smooth shaft and slot holes
- Higher external forces possible
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Differentiated power density
The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.
![](/fileadmin/02-Produkte/Servogetriebe/portfolio-planetengetriebe.jpg)