premo® TP Line rotary servo actuators
The dynamic class
- Perfect for challenging positioning and processing tasks
 - Minimal backlash and maximum torsional rigidity allow for the shortest cycle times and excellent surface finish
 - Mechanical interface with output flange
 - Ideal for connecting lever arms or pinions
 - Electric interface with HIPERFACE® singleturn absolute encoder for high positioning accuracy as standard
 - Optionally extendable with all available encoders and connector versions
 

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Your benefits
Improved efficiency
The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently
Smaller footprint
The short installation length of the servo actuators enables a more compact design of your machine
Enhanced productivity
The increased rigidity and dynamics generate higher output in your machine
High connectivity
The wide selection of motor encoders enables connectivity to many different servo drives
Our know-how – your benefit
premo® TP Line – the dynamic class 
Precision for complex positioning and processing tasks due to maximum torsional rigidity and power density
Simplified machine design
- Gearbox interface with flange for compact mounting
 - Reduced wiring due to single-cable technology with digital encoders
 
Increased productivity and higher OEE
- Less prone to fouling due to smooth surfaces and conical cover without screws
 - Bayonet-coupling connector for fast installation
 - Robust bearing with long service life
 
Safety
- Digital encoders with SIL2
 - Brake with enhanced holding torque
 
WITTENSTEIN alpha in all axes
Rotary servo actuators
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
 The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.