RPK+ hypoid gearbox old
Power and precision in a compact design
The Premium planetary gearbox RP+ are now available in a right-angle version RPK+ with hypoid gearing. The axis offset of hypoid gearboxes allows both higher ratios in one section (ratio i = 3 – 10) as well as higher torques compared to bevel gearboxes.The high torque density allows for an extremely compact, space-saving design. The mesh frequency and high torsional rigidity of the gearbox are also extremely impressive since they ensure a higher degree of positioning accuracy and extremely smooth operation.
Please contact your responsible sales engineer or contact us for further information or CAD datas via mail info@wittenstein-alpha.de.
Downloads
- Technical data / Dimension sheets (1 MB)
- Technical data / Dimension sheets (2 MB)
- Catalog alpha Premium Line (17 MB)
- Ordering code / CAD data RPK+
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)