SPM+ / TPM+ endurance

  • SPM+ endurance: Water-cooled servo actuators for maximum efficiency, high power density and minimum cycle times


Stronger – shorter – cooler

Actuators with water cooling for maximum efficiency, high power density and minimum cycle times. Thanks to a flexible modular system, various gearboxes can be integrated in a manner tailored to the motors. The highly compact design opens up numerous possibilities in terms of construction: smaller machinery thanks to maximum power density.

Downloads

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Versions
  • Your benefits
  • Technical data
  • Options

 

Highly compact motor/transmission unit with water cooling thanks to innovative stainless steel cooling technology consisting of a precision planetary gearbox and permanent-magnet-excited synchronous servo motor with resolver

Two versions:

  • SPM+ endurance, servo actuator with one or two-stage gearbox and output shaft
  • TPM+ endurance, servo actuator with one, two or three-stage gearbox and output flange

 

 

 

Increased energy efficiency
Low torsional backlash plus high rigidity provide for smaller motors and reduced energy consumption and investments.

Increased productivity
An actuator with a low moment of inertia and an extremely rigid drive train provide for maximum precision and power.

Increased availability
Especially when used in open cooling circuits, the stainless steel cooling system provides for a durable and low-maintenance drive solution.

 

 

 

SPM+ endurance:

  • Five sizes
  • Max. output speed of 1655 to 1125 RPMs
  • Max. output torque of 260 to 4,500 Nm
  • Max. Motor capacity of 5.9 to 152 kW

TPM+ endurance:

  • Five sizes
  • Max. output speed 35 to 1500 RPMs
  • Max. output torque 275 to 10,000 Nm
  • Max. motor capacity of 5.9 to 152 kW

 

 

 

You can choose from:

  • Permanent magnet holding brake
  • Endat 2.1 or Hiperface absolute encoder
  • TTL incremental encoder with Hall effect signal
  • DRIVECLiQ, EnDat 2.2, Hiperface DSL (on request)
  • KTY and PTC temperature sensors
  • Intermediate circuit voltages of 320 and 560 VDC