TPM+ HIGH TORQUE rotary servo actuators
Stronger. More compact. Higher torsional rigidity.
This servo actuator takes you even further: with 50% more torque and improved performance.
Even better power transmission due to the more rigid drive train offers higher acceleration and shorter cycle times. Effectiveness from which you benefit. An additional planet in the gearbox significantly increases the torsional rigidity of the particularly short and light servo actuator. The coupling-free integration of the motor and gearbox and the efficient attachment of motor instruments are the formula for success.

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Your benefits
Greater precision
The high torsional rigidity and the ample torque reserve ensure extremely stable drive control in the case of disturbing forces.
This reliable servo actuator therefore guarantees the highest precision for your tasks.
Small footprint for your machine
The short installation length of the servo actuators enables a more compact design of your machines and plants
Improved efficiency
The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently
Our know-how – your benefit
The TPM+ product family is convincing. With its dynamics, torque and torsional rigidity! In combination with extremely short overall lengths and high power density, this ensures greater operating efficiency in all your production applications.
Increased productivity and higher OEE
- Bayonet-coupling connector for fast installation
- External surfaces with smooth design reduce proneness to fouling
Simplified machine design and smaller footprint
High power density and short overall length for a compact machine design
Reliability and service life
Robust bearing with long service life
WITTENSTEIN alpha in all axes
Rotary servo actuators
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.