TPM+ POWER rotary servo actuators
Stronger. More compact. Quieter.
Generate more power: More torque, high performance. This perfect combination of motors and efficient planetary gearboxes makes light work of even the most difficult motion applications. 40% more compact due to the coupling-free integration of the motor and gearbox and the efficient attachment of motor instruments. Shorter installation length for greater flexibility when mounting. Helical-toothed precision planetary gearboxes for extremely quiet and low-vibration operation reduce operating noise to a minimum.

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Your benefits
Lower noise level
Helical-toothed precision planetary gearboxes for extremely quiet and low-vibration operation reduce operating noise to a minimum.
Enhanced productivity
The increased power and power density generate higher output in your machine
Small footprint for your machine
The short installation length of the servo actuators enables a more compact design of your machines and plants
Our know-how – your benefit
The TPM+ product family is convincing. With its dynamics, torque and torsional rigidity!
Increased productivity and higher OEE
- Bayonet-coupling connector for fast installation
- External surfaces with smooth design reduce proneness to fouling
Simplified machine design and smaller footprint
High power density and short overall length for a compact machine design
Reliability and service life
Robust bearing with long service life
WITTENSTEIN alpha in all axes
Rotary servo actuators
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.