Mounting ring for planetary gearboxes TP+ / DP+
The clever addition for efficient gearbox assembly
This mounting ring comprises a lightweight foam ring with a set of screws arranged on it, already adapted for the hole circle on the TP+ / DP+ flange gearboxes. The screws are coated with threadlocker and corrosion protection, and are designed with the right length for the machine bed. The mounting ring is shipped completely preassembled together with the gearbox. The preselection and provision of the correct screws considerably reduces the time for assembly.
Your benefit
Efficiency
- Reduction of assembly time
- No sizing of screws required
- No additional wetting of the screws with screw locking device
Safety
Minimization of assembly errors
Profitability
Saving of logistics costs
Foam ring, adapted for the hole circle on the gearbox
Foam ring, adapted for the hole circle on the gearbox
Delivered already fitted to the gearbox
Delivered already fitted to the gearbox
Screws coated with threadlocker
Screws coated with threadlocker
Screws with the right length and strength class 12.9
Screws with the right length and strength class 12.9