CP / CPS planetary gearbox

  • CP planetary gearbox with smooth shaft

  • CPS planetary gearbox with replaceable B5 output flange

  • CPS planetary gearbox with long centering

  • CPS planetary gearbox with elastomer coupling ELC

  • Motor mounting alpha Basic Line Planetary gearboxes

Geared up to Fit

Tailored to applications in the mid-range and economy segment with low to medium requirements for positioning accuracy, the CP and CPS planetary gearboxes do not fail to impress. The key benefits offered by the gearboxes are high flexibility combined with maximum efficiency.
 

Further information on the predecessor CP (old) can be found here.

  • Your benefits
  • Technical data
  • Options

Features

CP
MF-version
CPS
MF-version

Power density

++

Positioning accuarcy

++

High input speed

++++

Torsional rigidity

++

Space-saving design

++++
  CP
MF-version
CPS
MF-version

Ratio

i3 - 1003 - 100

Number of sizes

 53

Max. backlash 

jt [arcmin]Standard
≤ 12
Standard
≤ 12

Torsional rigidity 

Ct21 [Nm/arcmin]0,52 – 55 

1,9 – 16 

Max. torque 

T [Nm]17 - 800 

48 – 272

Max. input speed 

n1Max [rpm]90007000

Max. tilting moment 

M2KMax4 - 70417 - 98
 CP
MF-version
CPS
MF-version

Output type

  

Smooth shaft

Shaft with key  b)

Input type  

Motor-mounted

Characteristic

  
Food-grade lubrication a) b)
Accessories  

Coupling

a) Power reduction: technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

High flexibility

Different output variants offer design freedom tailored to individual requirements. The flexibility on the input side also enables the realization of different motor mounting versions.

Maximum economy

The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.

Variable application connection

CPS planetary gearbox offers reduced installation space and maximum compactness thanks to a long centering as well as flange attachment for B5 mounting.

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for. 
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.