DP+ Planetary gearboxes for Delta robots
The right solution for all requirements
The DP+ planetary gearbox is designed especially for Delta robot applications. Several different versions are available for use in dry and spray areas. Apart from an optimized sealing system, this drive solution provides numerous benefits such as the higher dynamics in the version with an optimized moment of inertia.
The HDP+ in Hygienic Design is suitable for use in Delta robot applications in wet areas.
Downloads
- Technical data / Dimension sheets DP+ (1 MB)
- Gearboxes and servo actuators for Delta robots (6 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data DP+
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Adapter plate (1 MB)
- Instruction sheet: Sealing Plate (122 KB)
- Operating manual cynapse® (629 KB)

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Low inertia
Use of an actuator further reduces inertia.
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Mass inertia optimized version for improved dynamics
Improved temperature behaviour
Output flange compatible with TP+ and TP+ HIGH TORQUE
Optimized sealing system
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.