HDP+ Hygienic Design planetary gearbox
Reliably clean
Sterile, highly dynamic and outstanding positioning accuracy – the HDP+ meets the strict hygiene requirements of production and packaging facilities. The gearbox in Hygienic Design not only offers you maximum safety against contamination-related product and process risks, but also guarantees maximum system availability and productivity.
The high-precision HDP+ is also ideal for Delta robot applications.
Downloads

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Hygienic Design
New design freedom because of direct process integration.
Cleanability
Fast, efficient and reliable cleaning. Resistant to chemical cleaning materials and desinfectants.
Sealing
Optimal sealing properties (IP69X, max. 30 bar)
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Designed in line with EHEDG guidelines, FDA-certified materials
Smooth rolled surface in hygienic steel 1.4404
Triple sealing concept guarantees optimal reliability
No dead spaces
Seals resistant to cleaning materials have IP69X protection (max. 30 bar)
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.