NP planetary gearbox
Individual Talents
The alpha Value Line is universally suitable and represents the most economical solution whatever the requirements. For example, the NP planetary gearbox is ideal for all mid-range applications requiring an output shaft.
Short delivery time available for selected product configurations. Find out more

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Two-piece clamping hub system of the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees best synchronization properties
Output shape
Available with smooth shaft
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Differentiated power density
The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.