CVS worm gearbox
The quiet endurance runner
The CVS worm gearbox of the V-Drive Basic family features an optimized output bearing tailored to the most diverse areas of application. Due to a very long operating noise together with a top price/performance ratio, this gearbox is particularly suitable for continuous operation.
Downloads
- Technical data / Dimension sheets (1 MB)
- Catalog alpha Basic Line & alpha Value Line (23 MB)
- Ordering code / CAD data CVS
- Instruction sheet: Shrink disk (773 KB)
- Technical documents (incl. operating manual) (4 MB)
- Instruction sheet: Sealing Plate (122 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Value Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Optimized output bearings
For increased requirements for the absorption of external forces, the reinforced bearing option is used.
Specially developed toothing
The operating noise during S1 operation has been minimized by means of a specially developed toothing featuring high torques, good synchronization, and very low operating noise.
Top price/performance ratio
A top price/performance ratio is achieved with short delivery times and “made in Germany” quality.
Radial shaft seal
- Bearing package to absorb axial and radial forces
- Very well suited to high input speeds
Input bearing
- Bearing package to absorb axial and radial forces
- Very well suited to high input speeds
Output bearing
Tailored to the most diverse areas of application
Metal bellows coupling
- Completely backlash free
- Lifetime durable and maintenance free
- Easy assembly
- Protects the motor through thermal linear expansion compensation
Toothing
Specially developed toothing, for high torques, good synchronization, and low operating noise
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.